WHXR155RFMB1422 WHXR155 RF46 PER MB1422
10738226
$0.00
/ FT
- Chain Category: Welded Steel
- Chain Sub-Category: Narrow Mill
- Chain Pitch (in): 6.05 in
- Pin Diameter (in): 1.13 in
- Plate Depth (in): 2.5 in
- Plate Thickness (in): 0.56 in
- Rated Working Load (lb/ft): 17500 lb/ft
- Attachment Number: RF46
- Barrel Diameter (in): 1.75 in
- Barrel Length (in): 4.38 in
- Base Catalog No: WHX155
- Minimum Tensile Strength (lbs): 102000 lb
- Net Weight: 335.35
- Overall Width/Pin Length (in): 6.48 in
- Sprocket Unit: 132
- Weight unit: LB
- Width Between Outer Plates (in): 2.75 in