WHXR124S22RHE6R WHXR124S22 RH E6 R
10800516
$0.00
/
- Chain Category: Welded Steel
- Chain Sub-Category: Narrow Mill
- Chain Pitch (in): 4 in
- Pin Diameter (in): 0.75 in
- Plate Depth (in): 1.5 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 7350 lb/ft
- Attachment Number: S22
- Base Catalog No: WHX124
- Minimum Tensile Strength (lbs): 50500 lb
- Overall Width/Pin Length (in): 4.18 in
- Sprocket Unit: H124