WHXR159RF221E3C WHXR159 RF221 EV3 P/C
10849969
$0.00
/
- Chain Category: Welded Steel
- Chain Sub-Category: Narrow Mill
- Chain Pitch (in): 6.125 in
- Pin Diameter (in): 1.25 in
- Plate Depth (in): 3 in
- Plate Thickness (in): 0.63 in
- Rated Working Load (lb/ft): 20250 lb/ft
- Attachment Number: RF221
- Barrel Diameter (in): 2 in
- Barrel Length (in): 4.63 in
- Base Catalog No: WHX159
- Minimum Tensile Strength (lbs): 204000 lb
- Net Weight: 37.70
- Overall Width/Pin Length (in): 6.87 in
- Sprocket Unit: 132
- Weight unit: LB
- Width Between Outer Plates (in): 2.88 in