WDHR120*300 RIVETED 10 FT STRAND
10521252
MFG #: Rexnord
$0.00
/
- Chain Category: Welded Steel
- Chain Sub-Category: Wide Mill Drag
- Chain Pitch (in): 6 in
- Pin Diameter (in): 0.88 in
- Plate Depth (in): 2 in
- Plate Thickness (in): 0.5 in
- Rated Working Load (lb/ft): 15000 lb/ft
- Barrel Length (in): 10.25 in
- Base Catalog No: WDH120
- Material: Steel
- Minimum Tensile Strength (lbs): 79000 lb
- Net Weight: 21.00
- Overall Width/Pin Length (in): 12.1 in
- Product Type: WDH
- Sprocket Unit: H120
- Weight unit: LB
- Width Between Outer Plates (in): 8.75 in
WDH120 Riveted Welded 6.000 Pitch - 20 Links/strand Chain w/End Riveted