WDHR110W17E5R WDHR 110 W17 EV5 R
10521813
$0.00
/
- Chain Category: Welded Steel
- Chain Sub-Category: Wide Mill Drag
- Chain Pitch (in): 6 in
- Pin Diameter (in): 0.75 in
- Plate Depth (in): 1.5 in
- Plate Thickness (in): 0.38 in
- Rated Working Load (lb/ft): 10000 lb/ft
- Attachment Number: W17
- Attachment Spacing: 5
- Barrel Length (in): 10.38 in
- Base Catalog No: WDH110
- Minimum Tensile Strength (lbs): 55000 lb
- Net Weight: 12.13
- Overall Width/Pin Length (in): 11.8 in
- Sprocket Unit: H110
- Weight unit: LB
- Width Between Outer Plates (in): 10.41 in