36-GB5052-01 IDL P/A 1.5DRP L/L RG
10508189
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic B+ Training Idlers
- Bolting Length (in): 5 in
- Bolting Width (in): 45 in
- CEMA Rating: B
- Net Weight: 148.00
- Roll Diameter (in): 5 in
- Roller Length (in): 39 in
- Type of Bearing: Roller
- Weight unit: LB
36-B5052 Return Training Idler-Pos Type