24-GD6020-02 IDL*ST D 4.25RISE F/S
10508984
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic D Return & Flat Steel Roll
- Bolting Length (in): 5 in
- Bolting Width (in): 33 in
- CEMA Rating: D
- Height: 14.00
- Length: 36.00
- Net Weight: 32.00
- Roll Diameter (in): 6 in
- Roller Length (in): 27 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 14.00
24-d6020 6x26.75 Stl Roll Factory Sealed w/4.25 Rise Brkt