24-GD5052-02 IDLRTN P/A ST L/L FS

10509996 MFG #: Rexnord
$0.00 /
  • Material: Steel
  • Product Type: Classic D Training Idlers
  • Net Weight: 110.00
  • Roll Diameter (in): 5 in
  • Weight unit: LB
Idlr Tn P/A Stl Ang/ang Fs
QTY