24-GC6030-02 IDL*A/S 4.75RIS ST F/S
10510356
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Training Idlers
- Bolting Length (in): 5 in
- Bolting Width (in): 33 in
- CEMA Rating: C
- Net Weight: 122.00
- Roll Diameter (in): 6 in
- Roller Length (in): 27 in
- Type of Bearing: Roller
- Weight unit: LB
24-C6030 Factory Sealed Flat Training Idler Act Shoe