24-GD5310-01 IDL*35 A/S ST EQ R/G

10511329 MFG #: Rexnord
$0.00 /
  • Material: Steel
  • Product Type: Classic D Training Idlers
  • Net Weight: 118.00
  • Roll Diameter (in): 5 in
  • Weight unit: LB
Idl 35 A/S Stl Eq R/g
QTY