24-GD5300-02 IDL*35TRGH ST EQ F/S
10511891
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic D Trough Steel Roll
- Bolting Length (in): 7.5 in
- Bolting Width (in): 33 in
- CEMA Rating: D
- Height: 14.00
- Length: 36.00
- Net Weight: 50.00
- Roll Diameter (in): 5 in
- Roller Length (in): 9 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 14.00
Idl*35 Trough Stl Eq Factory Seal