36-GB5043-20 RTN*B+1.5DRP RBDSC RG
10514502
MFG #: Rexnord
$0.00
/
- Material: Rubber Disc
- Product Type: Classic B+ Rubber Disc Return
- Bolting Length (in): 5 in
- Bolting Width (in): 45 in
- CEMA Rating: B
- Net Weight: 27.00
- Roll Diameter (in): 5 in
- Roller Length (in): 39 in
- Type of Bearing: Roller
- Weight unit: LB
36-B5043 B+ 5x39 RuB Disc Rol w/1.5 Drop Brkt