36-GB5040-21 RTN B+ 1.5 DRP ST FS
10514842
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic B+ Return & Flat Steel Roll
- Bolting Length (in): 5 in
- Bolting Width (in): 45 in
- CEMA Rating: B
- Net Weight: 33.00
- Roll Diameter (in): 5 in
- Roller Length (in): 39 in
- Type of Bearing: Roller
- Weight unit: LB
36-B5040 B+ 5x39 Stl Roll Factory Sealed w/1.5 Drop Brkt