24-GC5312-02 IDL*35 P/A ST EQ F/S
10516768
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Training Idlers
- Bolting Length (in): 7.5 in
- Bolting Width (in): 33 in
- CEMA Rating: C
- Height: 24.00
- Length: 17.00
- Net Weight: 120.00
- Roll Diameter (in): 5 in
- Roller Length (in): 9 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 36.00
24-C5312 Factory Sealed Troughing Training Idler-Pos Arm