24-GC5020-02 IDL*FLT ST 4.25RISE F/S
10518307
MFG #: Rexnord
$0.00
/
- Material: Steel
- Product Type: Classic C Return & Flat Steel Roll
- Bolting Length (in): 5 in
- Bolting Width (in): 33 in
- CEMA Rating: C
- Net Weight: 30.38
- Roll Diameter (in): 5 in
- Roller Length (in): 27 in
- Type of Bearing: Roller
- Weight unit: LB
24C5020 5x27 Roll Factory Sealed w/4.25 Rise Bracket