24-GC5049-02 RTN IMP 4.5 DRP F/S-C
10518512
MFG #: Rexnord
$0.00
/
- Material: Rubber Impact
- Product Type: Classic C Flat Impact
- Bolting Length (in): 5 in
- Bolting Width (in): 33 in
- CEMA Rating: C
- Height: 8.00
- Length: 26.00
- Net Weight: 38.00
- Roll Diameter (in): 5 in
- Roller Length (in): 27 in
- Type of Bearing: Roller
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.00
Rtn Impact4.5dropFactory Sealed-c