LC F31-88_77P+IEG/BS SP
10697339
$0.00
/
- Lacing (in): 8 x 8 in
- Pin Diameter (mm): 10.19 mm
- Plate Depth (mm): 25.7 mm
- Base Catalog No: F31-88
- Chain Category: Leaf Chain
- Chain End Type: IEG-IEG
- Chain Length (No. of Links): 77
- Chain Pitch (mm): 31.75 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LL2088
- ISO Minimum Tensile Strength (N): 380000 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 10.00
- Overall Width/Pin Length (mm): 63.5 mm
- Rex/Morse Minimum Tensile Strength (N): 400000 N
- Total Length (m): 2.4448 m
- Weight unit: KG
- Width Between Outer Plates (mm): 51.4 mm