LC BL1234_401P (50FT) I/C
10697910
$0.00
/
- Lacing (in): 3 x 4 in
- Pin Diameter (mm): 12.7 mm
- Plate Depth (mm): 34.4 mm
- Base Catalog No: BL1234
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 401
- Chain Pitch (mm): 38.1 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LH2434
- ISO Minimum Tensile Strength (N): 244600 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 8.30
- Overall Width/Pin Length (mm): 45.5 mm
- Rex/Morse Minimum Tensile Strength (N): 300000 N
- Total Length (m): 15.2781 m
- Weight unit: KG
- Width Between Outer Plates (mm): 28 mm