LC F50-66_79P+AGS/BS
10698203
$0.00
/
- Lacing (in): 6 x 6 in
- Pin Diameter (mm): 17.81 mm
- Plate Depth (mm): 41.2 mm
- Base Catalog No: F50-66
- Chain Category: Leaf Chain
- Chain End Type: AGS-AGS
- Chain Length (No. of Links): 79
- Chain Pitch (mm): 50.8 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LL3266
- ISO Minimum Tensile Strength (N): 780000 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 19.02
- Overall Width/Pin Length (mm): 85.4 mm
- Rex/Morse Minimum Tensile Strength (N): 780000 N
- Total Length (m): 4.0132 m
- Weight unit: KG
- Width Between Outer Plates (mm): 65.6 mm