LC F25-44_9455P LINDE-HSP
10698250
$0.00
/
- Lacing (in): 4 x 4 in
- Pin Diameter (mm): 8.28 mm
- Plate Depth (mm): 20.5 mm
- Base Catalog No: F25-44
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 9455
- Chain Pitch (mm): 25.4 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LL1644
- ISO Minimum Tensile Strength (N): 120000 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 2.86
- Overall Width/Pin Length (mm): 28.5 mm
- Rex/Morse Minimum Tensile Strength (N): 140000 N
- Total Length (m): 240.157 m
- Weight unit: KG
- Width Between Outer Plates (mm): 18.3 mm