LC BL1688_309P (51.2FT) I/C
10699786
MFG #: REX
$0.00
/
- Chain Pitch (in): 2 in
- Lacing (in): 8 x 8 in
- Pin Diameter (in): 0.687 in
- Pin Diameter (mm): 17.46 mm
- Plate Depth (in): 1.886 in
- Plate Depth (mm): 47.9 mm
- Plate Thickness (in): 0.276 in
- Plate Thickness (mm): 7 mm
- Base Catalog No: BL1688
- ISO Minimum Tensile Strength (N): 1156400 N
- Net Weight: 34.89
- Overall Width/Pin Length (in): 4.945 in
- Overall Width/Pin Length (mm): 125.6 mm
- Rex/Morse Minimum Tensile Strength (N): 1440000 N
- Weight unit: KG