LC F76-66_81P (20FT)
10700831
$0.00
/
- Lacing (in): 6 x 6 in
- Pin Diameter (mm): 29.24 mm
- Plate Depth (mm): 62 mm
- Base Catalog No: F76-66
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 81
- Chain Pitch (mm): 76.2 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LL4866
- ISO Minimum Tensile Strength (N): 1680000 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 44.97
- Overall Width/Pin Length (mm): 131 mm
- Rex/Morse Minimum Tensile Strength (N): 1680000 N
- Total Length (m): 6.1722 m
- Weight unit: KG
- Width Between Outer Plates (mm): 102.7 mm