LC F63-44 XT WM_81P+IEG/BS J2 L06
10701979
$0.00
/
- Lacing (in): 4 x 4 in
- Pin Diameter (mm): 22.89 mm
- Plate Depth (mm): 48 mm
- Base Catalog No: F63-44
- Chain Category: Leaf Chain
- Chain End Type: IEG-IEG
- Chain Length (No. of Links): 81
- Chain Pitch (mm): 63.5 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LL4044
- ISO Minimum Tensile Strength (N): 720000 N
- Lubrication: VSK006: Structovis
- Material: Standard Steel
- Net Weight: 19.21
- Overall Width/Pin Length (mm): 73.1 mm
- Rex/Morse Minimum Tensile Strength (N): 720000 N
- Total Length (m): 5.1435 m
- Weight unit: KG
- Width Between Outer Plates (mm): 49.4 mm