LC BL1666 VH_355P
10702145
$0.00
/
- Lacing (in): 8 x 8 in
- Pin Diameter (mm): 19.84 mm
- Plate Depth (mm): 47.8 mm
- Base Catalog No: BL1666VH
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 355
- Chain Pitch (mm): 50.8 mm
- Chain Type: Leaf Chain
- ISO Chain Number: 0
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 35.60
- Overall Width/Pin Length (mm): 126 mm
- Rex/Morse Minimum Tensile Strength (N): 1500000 N
- Total Length (m): 18.034 m
- Weight unit: KG
- Width Between Outer Plates (mm): 99 mm