LC F64 S-21_L05 21P DRW
10702572
$0.00
/
- Lacing (in): 2 x 1 in
- Pin Diameter (mm): 22.45 mm
- Plate Depth (mm): 59.5 mm
- Base Catalog No: F64S-21
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 21
- Chain Pitch (mm): 63.5 mm
- Chain Type: Leaf Chain
- ISO Chain Number: 0
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK005: Korrosionsschutz
- Material: Standard Steel
- Net Weight: 9.79
- Overall Width/Pin Length (mm): 31.5 mm
- Rex/Morse Minimum Tensile Strength (N): 265000 N
- Total Length (m): 1.3335 m
- Weight unit: KG
- Width Between Outer Plates (mm): 0 mm