LC BL1288_243P I/C
10704189
$0.00
/ EA
- Chain Pitch (in): 1.5 in
- Lacing (in): 8 x 8 in
- Pin Diameter (in): 0.5 in
- Pin Diameter (mm): 12.7 mm
- Plate Depth (in): 1.354 in
- Plate Depth (mm): 34.4 mm
- Plate Thickness (in): 0.217 in
- Plate Thickness (mm): 5.5 mm
- Base Catalog No: BL1288
- ISO Minimum Tensile Strength (N): 604800 N
- Net Weight: 18.79
- Overall Width/Pin Length (in): 3.85 in
- Overall Width/Pin Length (mm): 97.8 mm
- Rex/Morse Minimum Tensile Strength (N): 800000 N
- Weight unit: KG