LC F19-88_101P A-A
10707030
$0.00
/
- Lacing (in): 8 x 8 in
- Pin Diameter (mm): 5.72 mm
- Plate Depth (mm): 15.9 mm
- Base Catalog No: F19-88
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 101
- Chain Pitch (mm): 19.05 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LL1288
- ISO Minimum Tensile Strength (N): 116000 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 2.50
- Overall Width/Pin Length (mm): 33.4 mm
- Rex/Morse Minimum Tensile Strength (N): 128000 N
- Total Length (m): 1.9241 m
- Weight unit: KG
- Width Between Outer Plates (mm): 26.6 mm