LC BL834_107P_nur JH
10710885
$0.00
/
- Lacing (in): 3 x 4 in
- Pin Diameter (mm): 9.53 mm
- Plate Depth (mm): 23.6 mm
- Base Catalog No: BL834
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 107
- Chain Pitch (mm): 25.4 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LH1634
- ISO Minimum Tensile Strength (N): 129000 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 4.21
- Overall Width/Pin Length (mm): 33.1 mm
- Rex/Morse Minimum Tensile Strength (N): 165000 N
- Total Length (m): 2.7178 m
- Weight unit: KG
- Width Between Outer Plates (mm): 20.5 mm