LC REX21-19 X HPL_173P I-I
10731538
$0.00
/
- Lacing (in): 10 x 9 E in
- Pin Diameter (mm): 7.92 mm
- Plate Depth (mm): 19 mm
- Base Catalog No: REX21-19
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 173
- Chain Pitch (mm): 21 mm
- Chain Type: Leaf Chain
- ISO Chain Number: 0
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 7.75
- Overall Width/Pin Length (mm): 68.5 mm
- Rex/Morse Minimum Tensile Strength (N): 324000 N
- Total Length (m): 3.633 m
- Weight unit: KG
- Width Between Outer Plates (mm): 54.4 mm