LC REX21-5 X_49P I/C
10738768
$0.00
/
- Lacing (in): 3 x 2 E in
- Pin Diameter (mm): 7.92 mm
- Plate Depth (mm): 19 mm
- Base Catalog No: REX21-5
- Chain Category: Leaf Chain
- Chain End Type: A-A
- Chain Length (No. of Links): 49
- Chain Pitch (mm): 21 mm
- Chain Type: Leaf Chain
- ISO Chain Number: 0
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 2.25
- Overall Width/Pin Length (mm): 23 mm
- Rex/Morse Minimum Tensile Strength (N): 72000 N
- Total Length (m): 1.029 m
- Weight unit: KG
- Width Between Outer Plates (mm): 9.6 mm