LC F50-88_66P I-A
10778380
$0.00
/
- Lacing (in): 8 x 8 in
- Pin Diameter (mm): 17.81 mm
- Plate Depth (mm): 41.2 mm
- Base Catalog No: F50-88
- Chain Category: Leaf Chain
- Chain End Type: I-A
- Chain Length (No. of Links): 66
- Chain Pitch (mm): 50.8 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LL3288
- ISO Minimum Tensile Strength (N): 1040000 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 25.34
- Overall Width/Pin Length (mm): 112 mm
- Rex/Morse Minimum Tensile Strength (N): 1040000 N
- Total Length (m): 3.3528 m
- Weight unit: KG
- Width Between Outer Plates (mm): 92 mm