LC BL866 BK_L12 21P SP
10834343
$0.00
/
- Lacing (in): 6 x 6 in
- Pin Diameter (mm): 9.53 mm
- Plate Depth (mm): 23.6 mm
- Base Catalog No: BL866BK
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 21
- Chain Pitch (mm): 25.4 mm
- Chain Type: Leaf Chain
- ISO Chain Number: 0
- Lubrication: VSK012: Hoch-/Tieftemperatur
- Material: Standard Steel
- Net Weight: 5.34
- Overall Width/Pin Length (mm): 43.1 mm
- Rex/Morse Minimum Tensile Strength (N): 200000 N
- Total Length (m): 0.5334 m
- Weight unit: KG
- Width Between Outer Plates (mm): 32.4 mm