LC F19-44_35P KRT
10837911
$0.00
/
- Lacing (in): 4 x 4 in
- Pin Diameter (mm): 5.72 mm
- Plate Depth (mm): 15.9 mm
- Base Catalog No: F19-44
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 35
- Chain Pitch (mm): 19.05 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LL1244
- ISO Minimum Tensile Strength (N): 58000 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 1.26
- Overall Width/Pin Length (mm): 18 mm
- Rex/Morse Minimum Tensile Strength (N): 64000 N
- Total Length (m): 0.6668 m
- Weight unit: KG
- Width Between Outer Plates (mm): 11.4 mm