LC F63-66 XT WM_119P+AGL+IBEG/BS L06
10916154
$0.00
/
- Lacing (in): 6 x 6 in
- Pin Diameter (mm): 22.89 mm
- Plate Depth (mm): 48 mm
- Base Catalog No: F63-66
- Chain Category: Leaf Chain
- Chain End Type: IBEG-IBEG
- Chain Length (No. of Links): 119
- Chain Pitch (mm): 63.5 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LL4066
- ISO Minimum Tensile Strength (N): 1080000 N
- Lubrication: VSK006: Structovis
- Material: Standard Steel
- Net Weight: 27.12
- Overall Width/Pin Length (mm): 106.5 mm
- Rex/Morse Minimum Tensile Strength (N): 1080000 N
- Total Length (m): 7.5565 m
- Weight unit: KG
- Width Between Outer Plates (mm): 82.7 mm