LC BL1088 HIPRO_ST+J2 249P SP
10916916
$0.00
/
- Lacing (in): 8 x 8 in
- Pin Diameter (mm): 11.1 mm
- Plate Depth (mm): 29.2 mm
- Base Catalog No: BL1088
- Chain Category: Leaf Chain
- Chain End Type: I-I
- Chain Length (No. of Links): 249
- Chain Pitch (mm): 31.75 mm
- Chain Type: Leaf Chain
- ISO Chain Number: LH2088
- ISO Minimum Tensile Strength (N): 462600 N
- Lubrication: VSK001: RexPro
- Material: Standard Steel
- Net Weight: 13.93
- Overall Width/Pin Length (mm): 83.1 mm
- Rex/Morse Minimum Tensile Strength (N): 656000 N
- Total Length (m): 7.9058 m
- Weight unit: KG
- Width Between Outer Plates (mm): 68.2 mm