04 10 FT REX 04B-1 10 FT 6MM P
10483281
MFG #: Rexnord
$0.00
/
- Chain Pitch (in): 0.236 in
- Inside Plate Height (in): 0.2 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.073 in
- Pin Length (in): 0.697 in
- Plate Thickness (in): 0.161 in
- Product Type: Standard-Approved Performance British Standard
- Roller Diameter (in): 0.157 in
- Base Catalog No: 4
- Height: 1.00
- Length: 7.50
- Material: Steel
- Minimum Tensile Strength (lbs): 674 lb
- Net Weight: 0.08
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.50
04B-1 10 Ft Chain Pitch = 6mm Or .236 In