05B-1 10 FT REX 05B-1 10 FT 8MM P
10483283
MFG #: Rexnord
$0.00
/
- Chain Pitch (in): 0.315 in
- Inside Plate Height (in): 0.28 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.091 in
- Pin Length (in): 0.799 in
- Plate Thickness (in): 0.188 in
- Product Type: Standard-Approved Performance British Standard
- Roller Diameter (in): 0.197 in
- Base Catalog No: 05B-1
- Height: 1.00
- Length: 6.00
- Material: Steel
- Minimum Tensile Strength (lbs): 1124 lb
- Net Weight: 0.12
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
05B-1 10 Ft Chain Pitch = 8 Mm Or .315 In