083 CL 50 PC 083 CL 50 PC
10483302
MFG #: REX
$0.00
/
- Chain Pitch (in): 0.5 in
- Inside Plate Height (in): 0.41 in
- Pin Diameter (in): 0.161 in
- Pin Length (in): 1.075 in
- Plate Thickness (in): 0.311 in
- Roller Diameter (in): 0.305 in
- Base Catalog No: 083
- Height: 0.25
- Length: 3.50
- Unit of Dimension: IN
- Width: 4.50