08B-1 CL 50 PC REX 08B-1 SCCL
10483304
MFG #: REX
$0.00
/
- Chain Pitch (in): 0.5 in
- Inside Plate Height (in): 0.46 in
- Pin Diameter (in): 0.175 in
- Pin Length (in): 1.417 in
- Plate Thickness (in): 0.445 in
- Roller Diameter (in): 0.335 in
- Base Catalog No: 08B-1
- Height: 0.25
- Length: 3.50
- Unit of Dimension: IN
- Width: 4.50