08B-1SB REX 08B-1 SBW CH
10483305
MFG #: Rexnord
$0.00
/
- Chain Pitch (in): 0.5 in
- Inside Plate Height (in): 9.9 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.175 in
- Pin Length (in): 1.417 in
- Plate Thickness (in): 0.44 in
- Product Type: Extreme Performance British Standard
- Roller Diameter (in): 0.335 in
- Base Catalog No: 08B-1
- Material: Steel
- Minimum Tensile Strength (lbs): 4047 lb
08B-1 SideBow Chain