08B-2 10 FT REX 08B-2 10 FT
10483307
MFG #: Rexnord
$0.00
/
- Chain Pitch (in): 0.5 in
- Inside Plate Height (in): 0.46 in
- Number of Strands/Width: 2
- Pin Diameter (in): 0.175 in
- Pin Length (in): 2.52 in
- Plate Thickness (in): 0.445 in
- Product Type: Standard-Approved Performance British Standard
- Roller Diameter (in): 0.335 in
- Base Catalog No: 08B-2
- Height: 2.00
- Length: 9.50
- Material: Steel
- Minimum Tensile Strength (lbs): 7194 lb
- Net Weight: 0.93
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.50
08B-2 10 Ft 08B-2 10 Ft