10B-1 CL 50 PC REX 10B-1 CL 50 PC
10483312
MFG #: REX
$0.00
/
- Chain Pitch (in): 0.625 in
- Inside Plate Height (in): 0.57 in
- Pin Diameter (in): 0.2 in
- Pin Length (in): 1.638 in
- Plate Thickness (in): 0.523 in
- Roller Diameter (in): 0.4 in
- Base Catalog No: 10B-1
- Height: 0.25
- Length: 3.50
- Unit of Dimension: IN
- Width: 4.50