B506PMR100REB B506 R 100 REEL
10483370
MFG #: Rexnord
$0.00
/
- Chain Pitch (in): 1 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.19 in
- Pin Length (in): 0.8 in
- Plate Thickness (in): 0.08 in
- Product Type: Solid Block
- Base Catalog No: B506
- Chain Construction: Riveted
- Height: 13.00
- Length: 12.00
- Material: Powdered Metal
- Net Weight: 0.43
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
B506 100 Ft B506pm Rivet 100 ReB