06B-2 OS 1 PC REX 06B-2 OS 1 PC
10492572
MFG #: REX
$0.00
/
- Chain Pitch (in): 0.375 in
- Inside Plate Height (in): 0.32 in
- Pin Diameter (in): 0.129 in
- Pin Length (in): 2.004 in
- Plate Thickness (in): 0.336 in
- Roller Diameter (in): 0.25 in
- Base Catalog No: 06B-2
- Height: 0.25
- Length: 3.50
- Unit of Dimension: IN
- Width: 4.50