05B-1 OS 50 PC REX 05B-1 OS 50 PC
10495173
MFG #: REX
$0.00
/
- Chain Pitch (in): 0.315 in
- Inside Plate Height (in): 0.28 in
- Pin Diameter (in): 0.091 in
- Pin Length (in): 0.799 in
- Plate Thickness (in): 0.188 in
- Roller Diameter (in): 0.197 in
- Base Catalog No: 05B-1
- Height: 0.25
- Length: 3.50
- Unit of Dimension: IN
- Width: 4.50