08B-1 D3 CL REX08B-1 D3 CL W/EXT

10499036 MFG #: REX
$0.00 /
  • Chain Pitch (in): 0.5 in
  • Inside Plate Height (in): 0.46 in
  • Pin Diameter (in): 0.175 in
  • Pin Length (in): 1.417 in
  • Plate Thickness (in): 0.445 in
  • Roller Diameter (in): 0.335 in
  • Base Catalog No: 08B-1
  • Net Weight: 0.47
  • Weight unit: LB
QTY