06B-1 SS 10FT REX 06B-1 SS RC 10FT
10499568
MFG #: Link-Belt
$0.00
/
- Chain Pitch (in): 0.375 in
- Inside Plate Height (in): 8.2 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.129 in
- Pin Length (in): 1.193 in
- Plate Thickness (in): 0.34 in
- Product Type: Standard-Approved Performance British Standard
- Roller Diameter (in): 0.25 in
- Base Catalog No: 06B-1
- Material: Stainless Steel
- Minimum Tensile Strength (lbs): 2023 lb
06B-1 Stainless Steel RC 10 Ft