08B-1 50 FT REX 08B-1 50 FT
10606924
MFG #: REX
$0.00
/
- Chain Pitch (in): 0.5 in
- Inside Plate Height (in): 0.46 in
- Pin Diameter (in): 0.175 in
- Pin Length (in): 1.417 in
- Plate Thickness (in): 0.445 in
- Roller Diameter (in): 0.335 in
- Base Catalog No: 08B-1
- Height: 7.00
- Length: 26.00
- Net Weight: 0.47
- Unit of Dimension: IN
- Weight unit: LB
- Width: 45.00