TLK130-80MMX120MM-MCT6314LBFT-B8XM10
10432531
MFG #: Tollok
$0.00
/
- External Diameter (mm): 120 mm
- Internal Diameter (mm): 80 mm
- Axial Force (kN): 214 kN
- Height: 5.20
- Length: 2.80
- Net Weight: 3.00
- Screws Tightening Torque (Nm): 83 Nm
- Torque (Nm): 8560 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.20
Tollok T130080X120 High Torque Locking Device with an external diameter of 120-millimeters and an internal diameter of 80-millimeters.