TLK130-50MMX80MM-MCT1866LBFT-B6XM8
10432542
MFG #: Tollok
$0.00
/
- External Diameter (mm): 80 mm
- Internal Diameter (mm): 50 mm
- Axial Force (kN): 135 kN
- Height: 3.40
- Length: 2.30
- Net Weight: 3.00
- Screws Tightening Torque (Nm): 41 Nm
- Torque (Nm): 3370 Nm
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.40
Tollok T130050X080 High Torque Locking Device with an external diameter of 80-millimeters and an internal diameter of 50-millimeters.